Caterpillar 289D

Caterpillar 289D

Price
47,800 USD
Year
2015
Working hours
1342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02894
Unit Number5CR5703
Catalog NumberCU2275192
Manufacturing Year2015
Hours1342 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$47,800
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

289D 2015
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
HYDRAULICS, PROPORTIONAL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD
RUBBER BELT, 2 SPD, TF IDLERS
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
RETURN TO DIG/WRKTL POSITIONER
COUNTERWEIGHT,MACHINE,EXTERNAL
LANE 2 ORDER
PACK, DOMESTIC TRUCK
STANDARD FLOW - 23 GPM (87 LPM)
PACKAGE, PERFORMANCE, (H2)
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone