Caterpillar 289D

Caterpillar 289D

Price
58,475 USD
Year
2017
Working hours
767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW07248
Catalog NumberCU4383739
Manufacturing Year2017
Hours767 h
CountryCanada
LocationGrande Prairie, AB
Pricing
Price Excluding Tax$58,475
Tax-
Price Including Tax-
Features
Accessories
EPA LABELEPA LABEL
RIDE CONTROLRIDE CONTROL
2 SPEED TRAVEL2 SPEED TRAVEL
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information*FINNING PREMIUM USED
24 MONTHS / 2000 HOUR PT & HYD WARRANTY EXPIRES APR 12, 2019
84" TOOTH BUCKET
GLASS CAB DOOR
HYD QUICK ATTACH
LCD DISPLAY WITH BACKUP CAMERA
PRODUCT LINK (NEEDS SUBSCRIPTION)
RADIO, AM/FM, LED LIGHTING
RETURN TO DIG, WT HARNESS
HAS EPA DECAL
HYD QUICK ATTACH, 84" BUCKET
17.7" TRACKS @ 70% OR BETTER
ISO / H PATTERN CONTROL CHANGER
TRACKS @ 75%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone