Caterpillar 289D

Caterpillar 289D

Price
57,500 USD
Year
2015
Working hours
1015 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02452
Unit Number454942
Catalog NumberCU4286103
Manufacturing Year2015
Hours1015 h
CountryUnited States
LocationLas Cruces, CO
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationTRACK,RUBBER,450MM(17.7IN)BLCK
DISPLAY, ADVANCED, LCD
BUCKET-GP, BOCE 78"
QUICK COUPLER, MANUAL
SEAT, SUSPENSION, VINYL
ROPS, OPEN (C1)
CONVERSION ARRANGEMENT
SEAT BELT, 2"
DUAL SELF LEVEL
BATTERY, HEAVY DUTY, 850 CCA
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, USA
INCLUDES: STANDARD FLOW
AS IS / AS RECEIVED
2015 CATERPILLAR 289D SKIDSTEER
0P0800 / 1015 / 01-10-18
FILM, RIDE CONTROL, ANSI
PACKAGE, PERFORMANCE, (H2)
RUBBER BELT, 2 SPD, TF IDLERS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • FairLower small cover missing
  • FairRear access door dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBucket step, front step bent
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Good
  • PoorWorn
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionPoorTrack belts worn
comments, misc. repairs, general remarks
  • Track belts worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone