Caterpillar 289D

Caterpillar 289D

Price
74,708 USD
Year
2016
Working hours
312 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW05164
Unit Number445520
Catalog NumberCU2554905
Manufacturing Year2016
Hours312 h
CountryUnited States
LocationGypsum, CO
Pricing
Price Excluding Tax$74,708
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/129 GD
289D CTL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LDC
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLIND, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
HIGH FLOW XPS - 32 GPM (120
HYDRAULICS, PROPORTIONAL
INCLUDES:
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone