Caterpillar 289D

Caterpillar 289D

Price
47,000 USD
Year
2015
Working hours
1081 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D
CategorySkid Steer Loaders
Serial NumberTAW02791
Unit NumberMA25588
Catalog NumberCU4392805
Manufacturing Year2015
Hours1081 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$47,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information78" CAT BUCKET W/BOCE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,17.7IN @ 60%
RADIO, AM/FM, BLUETOOTH
BATTERY,XTRA HVY DUTY 1000 CCA
2015 CAT 289D
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone