Caterpillar 289D C3-H2

Caterpillar 289D C3-H2

Price
64,500 USD
Year
2016
Working hours
622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D C3-H2
CategorySkid Steer Loaders
Serial NumberTAW04621
Unit NumberLKC01821
Catalog NumberCU2305910
Manufacturing Year2016
Hours622 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$64,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
FILM, SELF LEVEL, ANSI
PACKAGE, PERFORMANCE, (H2)
FAN, COOLING, DEMAND
PACK, DOMESTIC TRUCK
DISPLAY, ADVANCED, LCD
CONTROL, ISO, PROP, WT
INSTRUCTIONS, ANSI, USA
PRICED 04/19/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone