Caterpillar 289D C3-H2

Caterpillar 289D C3-H2

Price
61,900 USD
Year
2015
Working hours
918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289D C3-H2
CategorySkid Steer Loaders
Serial NumberTAW03137
Unit NumberLKC01496
Catalog NumberCU2229756
Manufacturing Year2015
Hours918 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$61,900
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
PACKAGE, PERFORMANCE, (H2)
HYDRAULICS, PROPORTIONAL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,VINYL,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, BASIC, ANTI-THEFT
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
PRICED 04/05/16 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone