Caterpillar 289C2

Caterpillar 289C2

Price
36,000 USD
Year
2012
Working hours
5578 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD00765
Unit Number455779
Catalog NumberCU4301950
Manufacturing Year2012
Hours5578 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
ENGINEENGINE
Additional InformationAS IS/ AS RECEIVED
PACKAGE, PERFORMANCE, (TL3)
IDLERS, STANDARD
ENGINE,TIER4 INTERIM COMPLIA
QUICK COUPLER, HYDRAULIC
COUNTERWEIGHT,MACHINE,EXTERN
HYDRAULICS, HIGH FLOW XPS
ROPS, ENCLOSED WITH A/C (C3)
RADIO READY
SEAT, COMFORT, AIR SUSPENSIO
CONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
2012 CATERPILLAR 289C SKIDSTEER
BUCKET-GP 78"
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
0P0800 /5561 MWL 3/9/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAug 12
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • FairLeft side travel motor making noise, whining sound
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLittle lose
  • Good
  • Good
  • 78”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone