Caterpillar 289C2

Caterpillar 289C2

Price
35,000 USD
Year
2012
Working hours
1645 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD00271
Unit NumberRTD00271
Catalog NumberCU2449223
Manufacturing Year2012
Hours1645 h
CountryUnited States
LocationJefferson City, MO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationCONVERSION ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
BELT, SEAT, 2"
289C2 CTL DCA1
INSTRUCTIONS, ANSI, NACD
IDLERS, STANDARD
QUICK COUPLER, HYDRAULIC
HYDRAULICS, PROP
ENGINE,TIER4 INTERIM COMPLIANT
SEAT, COMFORT, AIR SUSPENSION
289C2 COMPACT TRACK LOADER
DOOR, CAB, GLASS
ROPS, ENCLOSED WITH A/C (C3)
RADIO READY
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE, (TL2)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFan speed knob is missing
  • Good
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Gas spring on cab door needs replaced
engine
  • No
  • No
  • No
  • Red CAT ELC
  • Normal
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • GoodHad to jump start but restarted after warmed up
  • FairRight rear work light is nonfunctional
  • Good
  • Good
  • Good
  • Yes
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
tandems/gears/bearings/chains
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
bucket
  • Fair
  • Fair
  • Fair
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerGood
Roller FrameGood
SprocketFair
Track / Belt ConditionFair
Notes - UNDERCARRIAGESprockets, idlers and rollers are in fair condition.
Percentage Worn40%
Track / Belt Width17.7”
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • Undercarriage is in fair condition with roughly 60% track life remaining.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone