Caterpillar 289C2

Caterpillar 289C2

Price
35,000 USD
Year
2013
Working hours
2783 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD01810
Unit NumberEQN084676
Catalog NumberCU4331637
Manufacturing Year2013
Hours2783 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional Information289C2 COMPACT TRACK LOADER
CONVERSION ARRANGEMENT
DOOR CAB GLASS
ENGINE TIER4 INTERIM COMPLIANT
HEATER ENGINE COOLANT 120V
HYDRAULICS HIGH FLOW XPS
IDLERS TRIPLE FLANGE
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
PACKAGE PERFORMANCE (TL3)
QUICK COUPLER HYDRAULIC
RADIO READY
ROPS ENCLOSED WITH A/C (C3)
SEAT COMFORT AIR SUSPENSION
SEAT BELT 2"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • FairCab entry step is bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCab door and wiper motor are gone. Unsure if customer has them to reinstall
  • FairAir flow through vents is lacking. Cab filters may need to be replaced. Two vents are broken
  • Good
  • Good
  • Good
  • Good
  • FairWiper motor is gone. Unsure if customer has it to be reinstalled
  • No
  • No
  • Yes
engine
  • FairDusty
  • Good
  • Good
  • Good
  • Yes
  • No
  • Red
  • Machine was in the shop have a hydraulic issue diagnosed. Only a visual inspection was done on the machine
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Machine was in the shop having a hydraulic issue diagnosed. Only a visual inspection was done on the machine
electrical, starting and charging system
  • Good
  • Good
  • FairRight front and both rear work lights are inoperable
  • Good
  • Good
  • Yes
  • Machine was in the shop having a hydraulic issue diagnosed. Only a visual inspection was done on the machine
hydraulics
  • Good
  • Good
  • FairMachine was in shop have a hydraulic issue diagnosed. Only a visual was done on this machine
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Machine didnt have a bucket with it at the time of inspection
bucket
  • Good
  • FairMachine was in shop having a hydraulic issue diagnosed. Only a visual inspection was done on the machine
  • Good
  • Machine didnt have a bucket with it at the time of inspection
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
RollerGood
Roller FrameFairBoth track frames are tipping out from the machine. Frame bores and torsion axles are likely showing a large amount of wear
Track / Belt ConditionFairTracks have tread cuts, tread tears, and are cracking around drive lugs
Percentage Worn30
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone