Caterpillar 289C2

Caterpillar 289C2

Price
36,500 USD
Year
2012
Working hours
1755 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 289C2
CategorySkid Steer Loaders
Serial NumberRTD00398
Unit NumberUTFRTD398
Catalog NumberCU4410569
Manufacturing Year2012
Hours1755 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationCONVERSION ARRANGEMENT
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
IDLERS, STANDARD
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (TL2)
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • No
  • Yes
  • FairBUCKET TOP STEP BENT.
  • Good
  • FairTOP RADIATOR GRILLE SCREEN, LOCK PIN MISSING.
  • Good
  • Good
  • Good
  • Good
  • FairREAR ENGINE DOOR SCRAPES AND PAINT PEELED.
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • FairFEW STAINS.
  • Good
  • Good
  • Yes
  • Good
  • Good
  • FairBLOWER MOTOR KNOB BROKE DOES NOT GO TO HIGH SPEED NEEDS REPAIR.
  • FairCAB DOOR COUPLE SCRAPE MARKS.
  • Good
  • Good
  • Good
  • FairCAB DOOR HOLD OPEN GAS CLY N/G. DOOR QUICK RELEASE HANDLE REPLACED WITH BOLT.
  • Good
  • FairTO COLD OUT TO TEST.
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNOTE, FOOT THROTTLE PEDAL STICKING.
  • Good
  • Good
  • No
  • No
  • NoENGINE OIL LEVEL A LITTLE LOW.
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairBOTTOM CENTER BELLY PAN COUPLE OIL DRIPS
  • Good
  • Good
  • Good
  • Good
  • FairSOME WEAR AT MOUNTING PINS+BUSHINGS.
  • YesCOUPLE OIL DRIPS CENTER BELLY PAN
tandems/gears/bearings/chains
  • FairMUDDY JOBSITE HARD TO SEE, FRT IDER FRAMES TO TRACK PLAY LEFT SIDE 4+3/4 INCH
  • Good
  • Good
  • Good
  • FairPLAY AT LEFT FRT, 4+3/4 INCH TRACK TO FRAME. RIGHT SIDE 2+3/4 INCH. CHECK OUT....
  • Good
  • Good
  • Good
bucket
  • FairFRT WELD ON EDGE WEAR AT BOTH CORNERS.
  • Good
  • Good
  • FairLEFT SIDE AUX HOSE BRACKET BENT.
  • Good
  • FairLEFT SIDE COUPLER PIN NOT LOCKING
  • PoorWORN.
  • BUCKET WITH TEETH. 79 INCH WIDE.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesNOTE,, VERY MUDDY JOB SITE. UNDERCARRIAGE FULL OF MUD. HARD TO SEE.
Percentage WornNOTE,, SPROCKETS 10% REMAINING. TRACKS 50% REMAINING.
Track / Belt Width18 INCH WIDE.
IdlersGood
RollerGood
Roller FrameGood
SprocketPoorWORN 10% REMAINING.
Track / Belt ConditionFair50% REMAINING.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Michael Slater
Telephone:+1 732 885 5555
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone