Caterpillar 287D

Caterpillar 287D

Price
68,500 USD
Year
2017
Working hours
376 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00982
Unit NumberEQN082708
Catalog NumberCU4315317
Manufacturing Year2017
Hours376 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$68,500
Tax-
Price Including Tax-
Features
Additional InformationDISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LIGHTS, LED
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
287D MTL TIER 4 FINAL HRC
84" SMOOTH BUCKET
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are scratched and scuffed
  • Good
  • Good
  • YesCab needs cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPoly cab door has some scratches in it
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • FairPacked with dust
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • GoodMachine tracked and steered properly
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerFairLeft side bogeys have some minor rubber chunks missing from them
Roller FrameGood
SprocketGood
Track / Belt ConditionFairBoth tracks have some tread cuts in them, and the left track has some cuts on the outer edge
Percentage Worn15%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone