Caterpillar 287D

Caterpillar 287D

Price
74,000 USD
Year
2017
Working hours
136 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00968
Unit NumberEQN088446
Catalog NumberCU4357247
Manufacturing Year2017
Hours136 h
CountryUnited States
LocationNorth Platte, NE
Pricing
Price Excluding Tax$74,000
Tax-
Price Including Tax-
Features
Additional Information287D MTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • NoNo samples were taken at this time
  • YesThere is a fair amount of dirt build up present in the engine compartment
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • YesAll decals are printed in English
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate: ISO:3471-2008 / FOPS certificate: ISO: 3449-2005 Level 1
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe engine conforms to 2017 US and California emission standards
  • Yes
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Fair
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt ConditionGood
Track / Belt Thickness33/32 tread depth
Track / Belt Width18" belt width
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone