Caterpillar 287D

Caterpillar 287D

Price
68,825 USD
Year
2017
Working hours
192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00975
Unit NumberEQN086463
Catalog NumberCU4346345
Manufacturing Year2017
Hours192 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$68,825
Tax-
Price Including Tax-
Features
Additional Information287D MTL TIER 4 FINAL HRC
BATTERY, XTRA HVY DUTY, DISC
BUCKET-GP, 86", BOCE
CERTIFICATION ARR, (US/CANADA)
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • GoodA couple minor scratches are present
  • Good
  • Good
  • Good
  • YesDirt
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Yes
  • YesAll decals are printed in English
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate - ISO:3471-2008 FOPS certificate - ISO: 3449-2005 Level 1
engine
  • PoorThe air cleaner is extremely restricted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesThe engine conforms to 2017 US and California emission standards
  • NoThe coolant level is low
  • No
  • No
  • No
  • Red ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesThe cylinder block coolant drain valve is leaking
electrical, starting and charging system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Fair
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness31/32 tread depth
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone