Caterpillar 287D

Caterpillar 287D

Price
69,450 USD
Year
2017
Working hours
390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00900
Unit NumberEQN076406
Catalog NumberCU4273576
Manufacturing Year2017
Hours390 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$69,450
Tax-
Price Including Tax-
Features
Additional Information287D MTL TIER 4 FINAL HRC
BATTERY,XTRA HVY DUTY 1000 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
LANE 2 ORDER
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
FILM, SELF LEVEL, ANSI
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairA few scratches are present in the paint and decals in the rear corners and the rear door
  • Good
  • Good
  • Good
  • YesDirt
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesAll decals are printed in English
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesROPS certificate - ISO: 3471-2008 FOPS certificate - ISO:3449-2005 Level 1
  • EPA Decal - The engine conforms to 2016 US and California emission standards
engine
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Track / Belt Thickness32/32 tread depth
Track / Belt Width18" belt width
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone