Caterpillar 287D

Caterpillar 287D

Price
70,000 USD
Year
2014
Working hours
1437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 287D
CategorySkid Steer Loaders
Serial NumberHMT00347
Unit NumberHMT347
Catalog NumberCU2064305
Manufacturing Year2014
Hours1437 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$70,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
PACKAGE, PERFORMANCE, (H3)
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
RETURN TO DIG/WRKTL POSITIONER
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PACK, DOMESTIC TRUCK
OIL, HYDRAULIC, COLD OPERATION
KIT, CAMERA REAR VIEW
BUCKET-GP, 80", BOCE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone