Caterpillar 279DSTD2CA

Caterpillar 279DSTD2CA

Price
43,500 USD
Year
2015
Working hours
1650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DSTD2CA
CategorySkid Steer Loaders
Serial NumberGTL01886
Unit Number5CR5768
Catalog NumberCU2288426
Manufacturing Year2015
Hours1650 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$43,500
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

CAROLINA CDC - - AVAILABILITY
QUICK COUPLER, ELECTRIC
LANE 1 ORDER
RUBBER BELT, 2 SPD, D/S IDLER
PACKAGE, PERFORMANCE (H2)
SHIPPING/STORAGE PROTECTION
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
RADIO READY
HEATER, ENGINE COOLANT, 120V
ROPS, ENCLOSED WITH A/C (C3)
TRACK,RUBBER,450MM(17.7IN)BLCK
RIDE CONTROL, NONE
SEAT,AIR SUSPENSION,CLOTH,HEAT
DISPLAY, ADVANCED, LCD
BATTERY,XTRA HVY DUTY 1000 CCA
HYDRAULICS, PROPORTIONAL, WT
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
279D CTL TIER 4 FINAL HRC 2015
DUAL SELF LEVEL
STANDARD FLOW - 23 GPM (87 LPM)
DOOR, CAB, GLASS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone