Caterpillar 279DSTD2CA

Caterpillar 279DSTD2CA

Price
36,900 USD
Year
2015
Working hours
1770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DSTD2CA
CategorySkid Steer Loaders
Serial NumberGTL01884
Unit Number5CR5808
Catalog NumberCU2331683
Manufacturing Year2015
Hours1770 h
CountryUnited States
LocationChanute, KS
Pricing
Price Excluding Tax$36,900
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

279D CTL TIER 4 FINAL HRC 2015
BATTERY,XTRA HVY DUTY 1000 CCA
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
STANDARD FLOW - 23 GPM (87 LPM)
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone