Caterpillar 279DHF

Caterpillar 279DHF

Price
44,013 USD
Year
2015
Working hours
1976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DHF
CategorySkid Steer Loaders
Serial NumberGTL02026
Unit Number14883
Catalog NumberCU2251949
Manufacturing Year2015
Hours1976 h
CountryUnited States
LocationBelden, MS
Pricing
Price Excluding Tax$44,013
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK, CELLULAR PL641
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
PACK, DOMESTIC TRUCK
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
INSTRUCTIONS, ENGLISH
RIDE CONTROL, NONE
RADIO, AM/FM, BLUETOOTH
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE, (H3)
DOOR, CAB, POLYCARBONATE
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
DISPLAY, ADVANCED, LCD
RUBBER BELT, 2 SPD, TF IDLERS
279D CA HF (DLO)
INSTRUCTIONS, ANSI, USA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Wade Burrow
Telephone:+1 901 344 5623
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone