Caterpillar 279DHF

Caterpillar 279DHF

Price
46,418 USD
Year
2015
Working hours
2145 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279DHF
CategorySkid Steer Loaders
Serial NumberGTL01731
Unit Number16023
Catalog NumberCU2251944
Manufacturing Year2015
Hours2145 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$46,418
Tax-
Price Including Tax-
Features
Additional InformationTRACK,RUBBER,450MM(17.7IN)BLCK
CAROLINA CDC - - AVAILABILITY
*279D CTL TIER 4 FINAL HRC
*DOOR, CAB, POLYCARBONATE
279D CA HF DCA2 (PDC)
*RADIO READY
INSTRUCTIONS, ENGLISH
*HEATER, ENGINE COOLANT, 120V
*ROPS, ENCLOSED WITH A/C (C3)
*PACKAGE, PERFORMANCE, (H3)
*BATTERY,XTRA HVY DUTY 1000 CCA
*CONVERSION ARRANGEMENT
*SEAT BELT, 2"
*COUNTERWEIGHT,MACHINE,EXTERNAL
*RUBBER BELT, 2 SPD, TF IDLERS
LANE 1 ORDER
*RIDE CONTROL, NONE
SHIPPING/STORAGE PROTECTION
*DISPLAY, ADVANCED, LCD
*QUICK COUPLER, ELECTRIC
*SEAT,AIR SUSPENSION,CLOTH,HEAT
INSTRUCTIONS, ANSI, USA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone