Caterpillar 279D

Caterpillar 279D

Price
59,000 USD
Year
2014
Working hours
2130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00682
Unit NumberEQ111985
Catalog NumberCU4347780
Manufacturing Year2014
Hours2130 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional InformationBATTERY, HEAVY DUTY, 880 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2
SEAT, SUSPENSION, VINYL
TRACK, RUBBER, 17.7 IN (450MM)
CAT 78" GP BUCKET W/BOCE
PACK, DOMESTIC TRUCK
LANE 2 ORDER
RIDE CONTROL, NONE
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
RADIO READY
ENGINE S/N 8DU2672
78 BUCKET (65SSGP085850)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone