Caterpillar 279D

Caterpillar 279D

Price
56,000 USD
Year
2014
Working hours
1218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00741
Unit Number446307
Catalog NumberCU2407145
Manufacturing Year2014
Hours1218 h
CountryUnited States
LocationCommerce City, CO
Pricing
Price Excluding Tax$56,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information78" BUCKET
PACKAGE, PERFORMANCE (H4)
INCLUDES: STANDARD FLOW
DUAL SELF LEEL
HYDRAULICS, PROPORTIONAL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
RUBBER BELT, 2 SPD, TF IDLERS
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
0P0800/1090.1
20161535
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone