Caterpillar 279D

Caterpillar 279D

Price
41,000 USD
Year
2013
Working hours
1211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00337
Unit NumberGTL00337
Catalog NumberCU2462495
Manufacturing Year2013
Hours1211 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$41,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
ELECTRIC COUPLERELECTRIC COUPLER
BLUETOOTHBLUETOOTH
Additional InformationQUICK COUPLER, ELECTRIC
LANE 2 ORDER
ROPS, ENCLOSED WITH A/C (C3)
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ENGLISH
PACKAGE, PERFORMANCE (H4)
RIDE CONTROL, NONE
HEATER, ENGINE COOLANT, 120V
SEAT BELT, 2"
INSTRUCTIONS, ANSI, USA
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
CONVERSION ARRANGEMENT
SEAT,AIR SUSPENSION,CLOTH,HEAT
RUBBER BELT, 2 SPD, D/S IDLER
HYDRAULICS, PROPORTIONAL, WT
DISPLAY, ADVANCED, LCD, CAMERA
TRACK,RUBBER,450MM(17.7IN)BLCK
BATTERY,XTRA HVY DUTY 1000 CCA
78" BOCE BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorOut of date, Aug 2013
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • FairMetal plate cover that goes over quick coupler not attached and damaged.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Notes - UNDERCARRIAGEBushings for both undercarriages will need replacing soon
Percentage Worn80
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone