Caterpillar 279D

Caterpillar 279D

Price
45,000 USD
Year
2016
Working hours
1687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02830
Unit NumberEQ006858
Catalog NumberCU2281474
Manufacturing Year2016
Hours1687 h
CountryUnited States
LocationJacksonville, NC
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE, (H1)
279D CTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
RUBBER BELT, 2 SPD, D/S IDLER
BATTERY, HEAVY DUTY, 880 CCA
TRACK, RUBBER, 17.7 IN (450MM)
INSTRUCTIONS, ANSI, NACD
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
CONTROL, ISO, PROP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone