Caterpillar 279D

Caterpillar 279D

Price
47,300 USD
Year
2015
Working hours
2224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02020
Unit Number14884
Catalog NumberCU2251947
Manufacturing Year2015
Hours2224 h
CountryUnited States
LocationNashville, TN
Pricing
Price Excluding Tax$47,300
Tax-
Price Including Tax-
Features
Additional Information279D CA HF (DLO)
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone