Caterpillar 279D

Caterpillar 279D

Price
45,500 USD
Year
2014
Working hours
493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00393
Unit Number0GTL00393
Catalog NumberCU2286833
Manufacturing Year2014
Hours493 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$45,500
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H4)
BATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LIGHTS, BEACON
RIDE CONTROL, NONE
ROPS, OPEN (C1)
QUICK COUPLER, MANUAL
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone