Caterpillar 279D

Caterpillar 279D

Price
43,500 USD
Year
2015
Working hours
2149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL01830
Unit Number5CR5767
Catalog NumberCU2288425
Manufacturing Year2015
Hours2149 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$43,500
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, D/S IDLER
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
QUICK COUPLER, ELECTRIC
CONVERSION ARRANGEMENT
RADIO READY
SEAT BELT, 2"
BATTERY,XTRA HVY DUTY 1000 CCA
HEATER, ENGINE COOLANT, 120V
LANE 1 ORDER
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
CAROLINA CDC - - AVAILABILITY
STANDARD FLOW - 23 GPM (87 LPM)
PACKAGE, PERFORMANCE (H2)
DUAL SELF LEVEL
TRACK,RUBBER,450MM(17.7IN)BLCK
279D CTL TIER 4 FINAL HRC 2015
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone