Caterpillar 279D

Caterpillar 279D

Price
42,400 USD
Year
2015
Working hours
2180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02113
Unit Number5CR5730
Catalog NumberCU2277639
Manufacturing Year2015
Hours2180 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$42,400
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

279D 2015
CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, USA
HYDRAULICS, PROPORTIONAL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, ADVANCED, LCD, CAMERA
RUBBER BELT, 2 SPD, TF IDLERS
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
HEATER, ENGINE COOLANT, 120V
PACKAGE, PERFORMANCE (H2)
LANE 2 ORDER
DUAL SELF LEVEL
STANDARD FLOW - 23 GPM (87 LPM)
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone