Caterpillar 279D

Caterpillar 279D

Price
45,000 USD
Year
2015
Working hours
1100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02547
Unit NumberEQ008576
Catalog NumberCU2295936
Manufacturing Year2015
Hours1100 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE, (H1)
279D CTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
HYDRAULICS, PROPORTIONAL
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
RUBBER BELT, 2 SPD, D/S IDLER
BATTERY, HEAVY DUTY, 880 CCA
TRACK, RUBBER, 17.7 IN (450MM)
DISPLAY, BASIC, ANTI-THEFT
INSTRUCTIONS, ANSI, NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodCanopy.
  • Good
  • GoodSmall dent in rear door screen.
  • Good
  • Good
  • GoodSmall dent on left rear corner of frame.
  • FairPaint and decals have normal scratches.
  • Good
  • Good
  • Good
  • No
  • Yes@ 1055 hours.
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodMirror only.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 1000pm performed @ 1055 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll lights working.
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFront bucket float working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCaterpillar manual coupler.
  • Good
  • 78"
  • A4171MP20162.
  • Caterpillar M.P. bucket.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
Percentage Worn40%
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Inspection done 2jun17 @ 1100 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone