Caterpillar 279D

Caterpillar 279D

Price
44,761 USD
Year
2015
Working hours
1089 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02473
Unit Number0GTL02473
Catalog NumberCU2408992
Manufacturing Year2015
Hours1089 h
CountryUnited States
LocationLafayette, LA
Pricing
Price Excluding Tax$44,761
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H1)
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
ROPS, OPEN (C1)
ROTATING BEACON
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone