Caterpillar 279D

Caterpillar 279D

Price
52,000 USD
Year
2014
Working hours
1228 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL01355
Unit Number449546
Catalog NumberCU2485475
Manufacturing Year2014
Hours1228 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax$52,000
Tax-
Price Including Tax-
Features
Additional InformationC3.3B ENGINE
PACKAGE, PERFORMANCE, (H4)
INCLUDES:
STANDARD FLOW - 23 GPM (87
RETURN TO DIG/WORK TOOL
DOES NOT INCLUDE SELF LEVEL
HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
RUBBER BELT, 2SPD, D/S IDLER
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSP. CLOTH/HEAT
DOOR, CAB, GLASS
DISPLAY, ADVANCED, LCD
QUICK COUPLER, ELECTRIC
BUCKET-GP, BOCE 78"
SEAT BELT, 2"
RADIO READY
HEATER, ENGINE COOLANT, 120V
BATTERY,XTRA HVY DUTY 1000
TRACK,RUBBER,450MM(17.7IN)BLCK
AS IS/ AS RECEIVED
2014 CATERPILLAR 279D SKIDSTEER
0P0900/1228/3/17/17/ C. REDE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Poorfront door replaced and does not close
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
cooling system
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Fairfront light out
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 78" bucket
  • 65SSGP100224
comments, misc. repairs, general remarks
  • tracks worn
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone