Caterpillar 279D

Caterpillar 279D

Price
48,500 USD
Year
2014
Working hours
1878 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00814
Unit Number453696
Catalog NumberCU2568526
Manufacturing Year2014
Hours1878 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$48,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ELECTRIC COUPLERELECTRIC COUPLER
ENGINEENGINE
Additional InformationHEATER
2014 CATERPILLAR 279D SKIDSTEER
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE (H4)
INCLUDES: STANDARD FLOW
RETURN TO DIG
DOES NOT INCLUDE SELF LEVEL
HYDRAULICS, PROPORTIONAL
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, BASIC, ANTI-THEFT
RUBBER BELT, 2 SPD, TF IDLERS
BATTERY,XTRA HVY DUTY 1000 CCA
TRACK,RUBBER,450MM(17.7IN)BLCK
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
BUCKET-GP, BOCE 78"
HEATER, ENGINE COOLANT, 120V
AS IS / AS RECEIVED
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
OPO800 /1873 / 09-05-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone