Caterpillar 279D

Caterpillar 279D

Price
44,500 USD
Year
2015
Working hours
1274 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02650
Unit Number5CR5867
Catalog NumberCU2378151
Manufacturing Year2015
Hours1274 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

279D CTL TIER 4 FINAL HRC 2015
BATTERY,XTRA HVY DUTY 1000 CCA
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, D/S IDLER
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
STANDARD FLOW - 23 GPM (87 LPM)
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone