Caterpillar 279D

Caterpillar 279D

Price
42,000 USD
Year
2015
Working hours
1428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL02514
Unit NumberEQ007751
Catalog NumberCU2242645
Manufacturing Year2015
Hours1428 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
SEAT BELT, 2"
QUICK COUPLER, MANUAL
RIDE CONTROL, NONE
PACKAGE, PERFORMANCE, (H1)
279D CTL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
HYDRAULICS, PROPORTIONAL
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
RUBBER BELT, 2 SPD, D/S IDLER
BATTERY, HEAVY DUTY, 880 CCA
TRACK, RUBBER, 17.7 IN (450MM)
DISPLAY, BASIC, ANTI-THEFT
INSTRUCTIONS, ANSI, NACD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • GoodMinor scratches.
  • GoodCanopy.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes@ 1428 hours.
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • GoodMirror only.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • YesHas water damage.
  • 7/8 tank.
engine
  • GoodBoth new air filters @ 1428 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red.
  • 500pm performed @ 1428 hours.
  • Normal.
  • Normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floods and lights working well.
  • Good
  • Good
  • No
  • No
hydraulics
  • GoodFront bucket float working.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • GoodTwo speed travel working.
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodCaterpillar manual coupler.
  • No attachment @ this time.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerGoodShells have wear.
Roller FrameGood
SprocketGoodGood.
Track / Belt ConditionGood
Percentage Worn35%
Track / Belt Width18"
comments, misc. repairs, general remarks
  • Real nice machine.
  • Inspection done 5apr17 @ 1428 hours.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone