Caterpillar 279D

Caterpillar 279D

Price
55,844 USD
Year
2017
Working hours
729 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL04033
Unit NumberE136138
Catalog NumberCU2528712
Manufacturing Year2017
Hours729 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$55,844
Tax-
Price Including Tax-
Features
Accessories
2 SPEED TRAVEL2 SPEED TRAVEL
Additional InformationAUX HYD
BUCKET: YES
SUSPENSION SEAT
TIRE SIZE: 17.7" RUBBER TRACKS
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone