Caterpillar 279D

Caterpillar 279D

Price
42,000 USD
Year
2014
Working hours
3202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL01433
Unit Number456750
Catalog NumberCU4307394
Manufacturing Year2014
Hours3202 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/ 3202 /03/12/18
2014 CATERPILLAR 279D SKID STEER
279D CTL TIER4 HRC
AS IS / AS RECEIVED
BATTERY, XHD 1000
BELT, SEAT, 2"
BUCKET W/EDGE 84"
CAB, (A/C), (C3)
DISPLAY,LCD CAMERA
DOOR, CAB, GLASS
HEATER, ENG. 120V
HYDRAULICS, PRO WT
PKG, PERFORMANCE,(H4)
PROD LINK 421, CEL
QUICK COUPLER, ELE
RADIO, AM/FM,CD,BL
RUBR BLT, 2S, TF
SEAT, AIR SUSP VIN
TRACK, RUBBER,17.7
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJul.14
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 84”
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone