Caterpillar 279D

Caterpillar 279D

Price
54,500 USD
Year
2014
Working hours
1869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
CategorySkid Steer Loaders
Serial NumberGTL00490
Unit Number450008
Catalog NumberCU2497132
Manufacturing Year2014
Hours1869 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$54,500
Tax-
Price Including Tax-
Features
Additional Information78" BUCKET
279D CTL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE, (H3)
INCLUDES:
HIGH FLOW XPS - 32 GPM (120
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
WORKTOOL HARNESS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSP. CLOTH/HEAT
DOOR, CAB, POLYCARBONATE
DISPLAY, ADVANCED, LCD
QUICK COUPLER, ELECTRIC
RADIO READY
BATTERY,XTRA HVY DUTY 1000
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT,MACHINE,EXTERN
0P0800/1614
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone