Caterpillar 279D

Caterpillar 279D

Price
39,444 USD
Year
2015
Working hours
3003 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D
Categorytrack loaders
Serial NumberGTL02008
Unit NumberC66495
Catalog NumberCU4368117
Manufacturing Year2015
Hours3003 h
CountryUnited States
LocationAbilene, TX
Pricing
Price Excluding Tax$ 39,444
Tax-
Price Including Tax-
Features
Additional InformationBATTERY, HEAVY DUTY, 850 CCA
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK,RUBBER,450MM(17.7IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone