Caterpillar 279D C3 HF

Caterpillar 279D C3 HF

Price
80,487 USD
Year
2014
Working hours
1085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C3 HF
CategorySkid Steer Loaders
Serial NumberGTL00510
Unit NumberLKC01671
Catalog NumberCU2203024
Manufacturing Year2014
Hours1085 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$80,487
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
S/N GTL00510
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
TRANSFERRED FROM: WESTERN STATES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone