Caterpillar 279D C3-H2

Caterpillar 279D C3-H2

Price
55,800 USD
Year
2015
Working hours
717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C3-H2
CategorySkid Steer Loaders
Serial NumberGTL01676
Unit NumberCTE00261
Catalog NumberCU2533765
Manufacturing Year2015
Hours717 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$55,800
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPRICED 10/26/17 CR (ELECQC)
279D CTL TIER4 HRC
INSTRUCTIONS, ENGLISH
BELT, SEAT, 2"
QUICK COUPLER, ELE
CAB, (A/C), (C3)
TWO SPEED
CONVERSION ARRGMT
RADIO READY
DOOR, CAB, GLASS
SEAT, AIR SUSP,VIN
RUBR BLT, 2S, DS
BATTERY, HD 880CCA
DISPLAY, ADV, LCD
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
PACKAGE, PRFM (H2)
TRACK, RUBBER,17.7
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone