Caterpillar 279D C3-H2

Caterpillar 279D C3-H2

Price
67,800 USD
Year
2015
Working hours
1137 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C3-H2
CategorySkid Steer Loaders
Serial NumberGTL02581
Unit NumberLKC01644
Catalog NumberCU2243576
Manufacturing Year2015
Hours1137 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$67,800
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRICED 12/31/15 CR
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TRACK, RUBBER, 15.7 IN (400MM)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone