Caterpillar 279D C1-H2

Caterpillar 279D C1-H2

Price
49,500 USD
Year
2015
Working hours
821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279D C1-H2
CategorySkid Steer Loaders
Serial NumberGTL02726
Unit NumberLKC01694
Catalog NumberCU2342295
Manufacturing Year2015
Hours821 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$49,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE (H2)
HYDRAULICS, PROPORTIONAL, WT
RIDE CONTROL, NONE
ROPS, OPEN (C1)
SEAT, SUSPENSION, VINYL
DISPLAY, BASIC, ANTI-THEFT
RUBBER BELT, 2 SPD, TF IDLERS
TRACK, RUBBER, 15.7 IN (400MM)
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
INSTRUCTIONS, ANSI, USA
PRICED 08/15/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone