Caterpillar 279C

Caterpillar 279C

Price
45,000 USD
Year
2012
Working hours
1362 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C
CategorySkid Steer Loaders
Serial NumberMBT02853
Unit Number455884
Catalog NumberCU4319865
Manufacturing Year2012
Hours1362 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ENGINEENGINE
Additional Information0P0800 / 1362 /04-13-18
2012 CATERPILLAR 279C SKIDSTEER
AS IS / AS RECEIVED
BELT, SEAT, 2"
BUCKET-GP, BOCE 80"
DOOR, CAB, GLASS
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
PACKAGE, PERFORMANCE, (TL2)
QUICK COUPLER, HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SEAT, COMFORT, AIR SUSPENSIO
TRACKS WORN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone