Caterpillar 279C

Caterpillar 279C

Price
76,481 USD
Year
2011
Working hours
4502 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C
CategorySkid Steer Loaders
Serial NumberMBT02664
Unit Number455003
Catalog NumberCU4279762
Manufacturing Year2011
Hours4502 h
CountryUnited States
LocationSteamboat Springs, CO
Pricing
Price Excluding Tax$76,481
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information2011 CATERPILLAR 279C SKIDSTEER
78" BUCKET
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOOR, CAB, POLYCARBONATE
ENGINE, TIER 3 COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, HIGH FLOW XPS
PACKAGE, PERFORMANCE, (TL3)
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, COMFORT, AIR SUSPENSION
KIT, RADIO, AM/FM/BLUETOOTH IN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodClosed cab
  • Good
  • Good
  • PoorEngine door bent in and hinges are worn out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAug. 11
  • Good
  • Good
  • Good
  • NoNot working
  • Yes
  • No
  • Yes
  • Yes
engine
  • PoorDirty
  • Good
  • Good
  • Good
  • PoorEngine sucking air from some where
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorNo lights working
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • FairPin have a little play
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 78”
comments, misc. repairs, general remarks
  • Unit in operating condition. This engine is sucking air from some where.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone