Caterpillar 279C

Caterpillar 279C

Price
52,100 USD
Year
2011
Working hours
1059 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 279C
CategorySkid Steer Loaders
Serial NumberMBT02554
Unit Number11A18650
Catalog NumberCU1681492
Manufacturing Year2011
Hours1059 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$52,100
Tax-
Price Including Tax-
Features
Additional Information*279C COMPACT TRACK LOADER
*BELT, SEAT, 2"
*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
*ENGINE, TIER 3 COMPLIANT
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, HIGH FLOW XPS
*PACKAGE, PERFORMANCE, (TL3)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT, COMFORT, AIR SUSPENSION
C3.4T ENG SN: CYM29217
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 1 ORDER
PROTECTION,SHIP&STORE STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone