Caterpillar 277D

Caterpillar 277D

Price
51,100 USD
Year
2015
Working hours
644 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277D
CategorySkid Steer Loaders
Serial NumberFMT00594
Unit NumberRUC0390
Catalog NumberCU4421316
Manufacturing Year2015
Hours644 h
CountryUnited States
LocationWichita, KS
Pricing
Price Excluding Tax$51,100
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
HYDRAULICS, PROPORTIONAL, WT
KIT, CAMERA REAR VIEW
KIT, RADIO, AM/FM/BLUETOOTH
KIT, RIDE CONTROL
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STANDARD FLOW - 23 GPM (87 LPM)
ULTRA LOW SULFAR DIESEL FUEL
2 SPEED CONTROL
BATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR BEND
  • No
  • No
safety items
  • Good
  • Good
  • YesISO 3471:2008
  • Yes
  • FEW DECALS FADED
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • NORMAL
  • N/A
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • FairSTEP IS BENT
  • Good
  • Good
  • Good
  • Good
  • P/N 279-5378
  • WELDED HOOK
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersFair
RollerFairFEW MISSING CHUNKS
Roller FrameGood
SprocketGood
Track / Belt ConditionFairOVER ALL GOOD CONDITION - FEW CUTS AND CHUNKS
comments, misc. repairs, general remarks
  • PERFORMED PM 1 SERVICE 644 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone