卡特彼勒 277C

卡特彼勒 277C

价格
向卖家询价
年份
2010
使用小时
4464 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 277C
产品类别滑移装载机
生产号/编号JWF02325
内部库存编号EQN093956
目录编号CU4396883
制造年份2010
使用小时4464 小时 h
国家美国
机器位置North Platte, NE
定价
不含税价格向卖家询价
-
含税价格-
Features
配件
空调AIR CONDITIONER
EROPSEROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
其他信息277C MTL DCA1
277C MULTI TERRAIN LOADER
BELT SEAT 2"
CAROLINA CDC - - AVAILABILITY
CONVERSION ARRANGEMENT
DOOR CAB POLYCARBONATE
ENGINE TIER 3 COMPLIANT
HEATER ENGINE COOLANT 120V
HYDRAULICS PROPORTIONAL
HYDRAULICS STANDARD FLOW
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 1 ORDER
PROTECTION SHIP&STORE STANDARD
QUICK COUPLER HYDRAULIC
ROPS ENCLOSED WITH A/C (C3)
SEAT COMFORT AIR SUSPENSION
PACKAGE PERFORMANCE (ML3)
状态
良好
一般
不良
  • 总体外观
  • 安全项目
  • 仪表、驾驶台、操控座
  • 发动机
  • 冷却系统
  • 电气、起动和充电系统
  • 液压装置
  • 串联/齿轮/轴承/链
  • 铲斗
  • 底盘
总体外观
  • 良好
  • 良好
  • 良好
  • 不良The rear engine compartment door hinges are worn so the door has to be lifted in order to make it latch
  • 良好
  • 良好
  • 良好No visible defects are present
  • 一般The machine has some scuffs and scratches present. The decals are missing from the rear sides of the machine
  • 良好
  • 良好
  • 一般The cab step is bent
  • The engine compartment has a significant amount of dirt build up present, the rest of the machine is dirty
  • No samples were taken at this time
安全项目
  • 良好
  • 良好
  • All decals are printed in English
仪表、驾驶台、操控座
  • 不良The A/C is inoperable
  • 一般A couple of the heater duct louvers are broke out
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般The front poly carbonate door has a few scratches present. The cab door weather stripping is torn and partially missing
  • 良好
  • 良好
  • 良好
  • 良好
  • 一般The seat belt is in decent condition but has past the five year OSHA usability date. The seat belt was manufactured in July 2010
  • 良好
  • 良好
  • The back up alarm is inoperable
  • The manual is with the machine, but is severely torn
  • The manual is with the machine, but is severely torn
  • ROPS certificate - ISO: 3471-1994 / FOPS certificate - ISO: 3449-1992 Level 1
  • The hand throttle is inoperable. The foot throttle linkage is stiff and the pedal needs to be lifted to bring the engine back to an idle.
发动机
  • 不良The engine air cleaner is severely restricted
  • 一般The engine belt guard is worn through in the lower left corner
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • The emissions label is missing from the valve cover
  • Red, ELC
  • The engine is equipped with non Caterpillar oil, fuel and air filters
  • Normal
  • Normal
冷却系统
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 不良The water pump is leaking coolant
  • The coolant level sight glass is leaking
电气、起动和充电系统
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
液压装置
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • 良好
  • The hydraulic system is equipped with a non Caterpillar filter
串联/齿轮/轴承/链
  • 良好
  • 良好
  • 良好
  • 一般
  • 良好
铲斗
  • 良好
  • 不良An extreme amount of wear is present in the lower loader frame, bucket coupler and tilt cylinders
  • 一般A significant amount of wear is present in the upper lip of the coupler causing slack between the coupler and the bucket
底盘
条件 测量值
(L)
测量值
(R)
% 磨损
(L)
% 磨损
(R)
张紧轮FairA fair amount of front idle rubber damage is present
滚轮FairA fair amount of bogey wheel rubber damage is present
滚轮架FairThe axles are worn causing the front of the machine to sag a bit and the roller frames to tip inward
链轮良好
履带/皮带状况FairA fair amount of belt cuts and gouges are present
履带/皮带厚度20/32 belt tread depth
履带/皮带宽度18" belt tread
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
NMC见库存网站选择联系人
Rory Whaley
电话:+1 402 402 7408103
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话