Caterpillar 277

Caterpillar 277

Price
On Request
Year
2003
Working hours
5835 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277
CategorySkid Steer Loaders
Serial NumberCNC01917
Unit NumberEQN082203
Catalog NumberCU4312412
Manufacturing Year2003
Hours5835 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information277 MULTI TERRAIN LOADER
ALARM BACK-UP
BARRIER DEBRIS
BATTERY HEAVY DUTY 950 CCA
BELT SEAT 2" SUSPENSION
CONTROL ONE-SPEED HORN
CONVERSION ARRANGEMENT
FLOORMAT
HEADLINER
HEATER ENGINE COOLANT
LIGHTS FRONT WORKING
HEATER AND DEFROSTER
HYDRAULICS ON/OFF
INSTRUCTIONS ENGLISH
LIGHTS REAR
QUICK COUPLER HYDRAULIC
SEAT VINYL SUSPENSION
SELF-LEVELING
START STANDARD KEY
WINDOWS SIDE SLIDING L & R
WINDOWS TOP AND REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • FairRear door has a couple of small dents in it
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scuffed and scratched
  • Good
  • Good
  • Good
  • FairLeft entry step is bent
  • YesMachine needs washed and cleaned
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • FairPropel pilot console cover is gone
  • FairCab door latch is worn and hard to open. Cab door shock is gone
  • Good
  • Good
  • GoodAftermarket gauges have been installed
  • Good
  • GoodTwo vents are missing
  • FairPilot control plungers are leaking
  • Good
  • Good
  • Good
  • PoorWiper motor is goine
  • No
  • No
  • Yes
engine
  • FairDusty
  • FairBelt guard is gone
  • Good
  • FairMuffler stack is dented
  • FairHand throttle cable is broken
  • Good
  • GoodEngine seemed to run properly, but has glitter in the oil
  • FairIntake tubes have oily grime around them. Turbo seals may be leaking
  • No
  • No
  • Yes
  • No
  • YesOil pan, front cover, lift pump mount, throttle shaft seal, and oil filter head are leaking
  • No
  • Red
  • Oil looked to have fine glitter material in it when dipstick was pulled. Possibly bearing material
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • FairFan motor shaft seal is leaking
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRear work light wires have been spliced with wire nuts. Right front work light is inoperable
  • Good
  • Good
  • Good
hydraulics
  • FairMagnet will not hold
  • Good
  • Good
  • Good
  • FairAuxiliary coupler looked to be dripping
  • Good
  • FairBucket cylinders are seeping
  • Yes
tandems/gears/bearings/chains
  • Good
  • GoodMachine seemed to track and steer properly
  • Fair
  • Good
  • Good
bucket
  • Good
  • PoorQuick tach and bucket cylinder rod end pins and bushing are worn to the point of replacement
  • FairRight grapple cylinder is seeping
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
IdlersGood
RollerFairMachine has some bogey wheels with rubber chunks missing from them.
Roller FrameGood
SprocketGood
Track / Belt ConditionPoorDrive lugs on left track are tearing from the tack in section. Track needs replaced. Right track has tread cuts and tears in it
Percentage Worn60%
Track / Belt Width18"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone