Caterpillar 277 D

Caterpillar 277 D

Price
45,000 USD
Year
2016
Working hours
1307 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 277 D
CategorySkid Steer Loaders
Serial NumberFMT00768
Unit Number1161372
Catalog NumberCU4406671
Manufacturing Year2016
Hours1307 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Yes
  • No
  • Goodcab entrance step is slightly bent
  • Goodboth rear outside top corners have several 3/4 in. holes drilled
  • Good
  • Goodsmall scrapes & scratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodhas extra counterweights added to each rear corner
  • GoodOROPS
  • Good
safety items
  • Yes
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Goodhas roof glass & rear view mirror
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Goodnon Cat
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • has a Cat material handler arm "boom" attachment
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmanual
  • 78 in. Cat gp bucket in very good condition .62 yd.
  • 65SSGP128376
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track / Belt Width18 in.
IdlersGood
RollerGood
Roller FrameGood
SprocketFairboth inner & outer sprocket roller sleeves are around 50% worn
Track / Belt ConditionGood
Percentage Worn20%
Track / Belt ThicknessGood
comments, misc. repairs, general remarks
  • Good Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone