Caterpillar 272D2

Caterpillar 272D2

Price
31,500 USD
Year
2016
Working hours
4120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 272D2
CategorySkid Steer Loaders
Serial NumberBL200524
Unit Number6CR5937
Catalog NumberCU2419413
Manufacturing Year2016
Hours4120 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$31,500
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

272D2 SKID STEER LOADER 2016
BATTERY, XTRA HVY DUTY, DISC
CAROLINA CDC - - AVAILABILITY
CONTROL, ISO, PROP
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, SELF LEVEL, ANSI
FLOW
HEATER, ENGINE COOLANT, 120V
HYDRAULIC CONTROLS - STANDARD
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
KIT, RADIO, AM/FM/BLUETOOTH
KIT, RIDE CONTROL
LANE 1 ORDER
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
STANDARD FLOW - 23 GPM (87 LPM)
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone